Posts Tagged ‘ VR12.0 ’

New Buck-Boost Regulators Provide High Efficiency PoL Conversion for Data Center Applications

April 14, 2015
By
New Buck-Boost Regulators Provide High Efficiency PoL Conversion for Data Center Applications

The new Cool-Power PI3751 and PI3755 buck-boost regulators provide high performance point-of-load power delivery to processors and memory in server and data center applications.

Read more »

Making Power Design Easy for the Embedded Engineer

January 27, 2015
By
Making Power Design Easy for the Embedded Engineer

Today many embedded systems designers are also required to develop the power chain for their system. Although embedded engineers may not have the training or experience of power system specialists, there are now a range of tools that make it easy to develop efficient, reliable and power-dense solutions for embedded applications.

Read more »

Robert Gendron Rethinks Processor Power Chains in ECN

January 9, 2015
By
Robert Gendron Rethinks Processor Power Chains in ECN

In his recent article in ECN, Robert Gendron, vice president of Vicor’s Picor division, discusses why designers should take advantage of new power components

Read more »

Optimizing for Datacenter Power System Efficiency and Reduced Energy Costs

Optimizing for Datacenter Power System Efficiency and Reduced Energy Costs

There are no sloppy designs in datacenters. To the consumer a datacenter is just another pipe in the cloud, a conduit for their data and experiences.  However, to the industry giants wringing real dollars (in the form of demographic studies, transactional charges, and raw click-based advertising) a datacenter is the backbone of their business operations. Just like the assembly lines of Ford and the coke furnaces of Carnegie, the most efficient (least cost to operate) datacenter provides the greatest set of financial and operational benefits to their owners.

Read more »

Control of a Discontinuous-Conduction-Mode ZVS Buck-Boost Topology for Microprocessor Core Power

May 28, 2013
By

At PCIM Europe 2013, Vicor presented a paper exploring the potential for gains in efficiency, power density, and performance when using discontinuous-conduction-mode (DCM) Zero-Voltage Switching (ZVS) buck-boost topology and its use in providing microprocessor core power.

Read more »

48 Vdc Distribution; a Safe, Practical and Efficient Solution for Equipment Racks

April 5, 2013
By
48 Vdc Distribution; a Safe, Practical and Efficient Solution for Equipment Racks

Vicor’s new AC Front End Module has an isolated, regulated output of 330 W at 48 Vdc. Its applications are many and varied, including powering rack-mounted equipment in telecommunications or data centres. However designers for such applications sometimes ask why the DC output has been set at 48 V rather than 12 V, or even 5 V?

Read more »

First Direct 48V-to-Processor, Intel x86-compliant Solution

July 16, 2012
By
First Direct 48V-to-Processor, Intel x86-compliant Solution

With increasing demands on datacenter and cloud computing infrastructure, efficient power management is a growing concern. Electricity costs can account for up to 50% of annual datacenter operating expenses. The 5% efficiency gain enabled by Vicor’s Intel compliant power solution can reduce per-processor power loss by 10W – or 30% – which can yield annual datacenter electricity savings of approximately $500,000 across 30,000 onsite processors.

Read more »

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected