Posts Tagged ‘ protection ’

Flexible Fault Management

November 24, 2015
By
Flexible Fault Management

The Factorized Power Architecture (using the PRM and VTM) provides an efficient means of providing power under rapidly varying load conditions. In the event of a fault, the VTM module shuts down automatically and remains shut down until restarted by the PRM module. The addition of a Fault Management Circuit allows for much more flexibility in the response to a fault. The Fault Management Circuit described here can be used for a PRM driving one or two VTMs in series or parallel. The circuit is compatible with the PRM / VTM families that support...

Read more »

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected