Posts Tagged ‘ 48V ’

New 10kW AC-DC Converter for High-Density Server Racks

October 16, 2018
By
New 10kW AC-DC Converter for High-Density Server Racks

Today we announced an AC-DC converter module called the “RFM” that converts 3-phase AC to up to 10kW of regulated 48VDC. This new power component uses a low-profile power tablet form-factor measuring just 24cm x 15cm x 1.5cm, enabling unprecedented power density.

Read more »

Powering the Amazing Growth in AI Processing

October 4, 2018
By
Powering the Amazing Growth in AI Processing

Recently, a post on the OpenAI blog revealed that the amount of compute used in the largest AI training runs has been doubling every 3 ½ months since 2012.

Read more »

Vicor to Keynote and Demonstrate at 2018 ODCC Summit

September 16, 2018
By
Vicor to Keynote and Demonstrate at 2018 ODCC Summit

Learn about Advanced Three Phase to 48V and 48V Direct-to-Load Modular Power Solutions supporting Artificial Intelligence

Read more »

New Buck Regulators in BGA Package Converts 48V Direct to PoL

August 22, 2018
By
New Buck Regulators in BGA Package Converts 48V Direct to PoL

The new PI354x-00-BGIZ is the latest addition to the 48V Cool-Power ZVS Buck Regulator portfolio, giving power designers a new Ball Grid Array (BGA) package option

Read more »

New 12V – 48V NBM Simplifies Move to 48V Power Distribution

March 27, 2018
By
New 12V – 48V NBM Simplifies Move to 48V Power Distribution

We announced a new Non-Isolated Bus Converter Module (NBM) that converts 12V to 48V

Read more »

How Vicor is Smoothing the Transition to 48V

February 28, 2018
By
How Vicor is Smoothing the Transition to 48V

The increasing power requirements of modern systems, the demand for higher efficiencies and the need to achieve this with limited space means power developers are reconsidering the way they design systems.

Read more »

Why Today’s Applications are Moving to 48V

February 1, 2018
By
Why Today’s Applications are Moving to 48V

Designers of electronic systems are continually being tasked to increase the functionality of their products, whether it be more processing capability, higher data rates, increased torque or brighter LEDs.

Read more »

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected