Vicor to be RoHS Compliant This Year

In February 2003 the EU introduced legislation restricting the use of certain hazardous materials in electrical and electronic equipment placed on the market after 1st July 2006. Called the RoHS directive the legislation restricts six environmentally hazardous materials including lead, mercury, cadmium and hexavalent chromium. Vicor is on track to be compliant with RoHS during 2005 and different product families will achieve compliance at different dates in 2005. Vicor will be introducing RoHS compliant products that do not compromise form, fit or function, and performance and reliability will meet or exceed that of current...

Read more »

28 V Military COTS Input Filter

The M-FIAM5B: this recently introduced 28 V input filter provides superior transient immunity to its predecessors. Requiring minimal external components when used with Vicor’s 2nd Gen DC-DC converters the M-FIAM5B meets MIL-STD-704E input requirements as well as providing EMI filtering to MIL-STD-461E. Other features include a 20 A output capability, inrush current limiting and remote enable/disable. Measuring only 56 x 58 x 13 mm The M-FIAM has proved popular in ground mobile military systems.  Download a datasheet

Read more »

3-D Ultrasound Systems

Some of you may remember the days when we could not make head nor tail of a pre-natal ultrasound. Those days are gone! Hi-tech ultrasounds now come in 3-D and are put on disks for parents to view at leisure in the comfort of their own homes and to share with family and friends. Originally Vicor’s 1st Gen modules were used to power these ultrasound systems, but now the 2nd Gen modules have taken their place. The ultrasound equipment designers chose Vicor because of the low noise and interference levels of our products, the...

Read more »

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected

 

Hot Topics

Learn more about these important power design challenges: