PFC MicroS: Winning Combination of High Density, Low Profile

PFC MicroS: Winning Combination of High Density, Low Profile

One customer uses two different PFC MicroS configurations in a semiconductor test system. The system is a very large climatic chamber that is configurable to allow the test of different semiconductor families. Dependent upon the type of DUT (device under test) the configuration of the power system is adapted to the task. The power system has three 3-phase 10KW main transformers that independently power the climatic chamber compressor, the control system and the test system. The test system uses 48 channels and each channel has its own dedicated test board that is capable of...

Read more »

Product Configurator for Your Power Supplies

Our online product configurator is a great tool for design engineers. Assisting you with the product selection process, the programme quickly leads you to the most suitable power supply solution for your application from the thousands of standard products Vicor offers. Depending on your input/output combination, you will be offered a choice of alternative solutions, together with information relating to compatible products and accessories. Try the product configurator. Online Custom Power Solutions Vicor and its distributors have for many years been working successfully in partnership with our Value Added Resellers to provide a wide...

Read more »

1st Generation Modules Go Underground

1st Generation Modules Go Underground

Our 1st generation modules have found their way underground! This highly sophisticated piece of inspection equipment crawls remotely around small and inaccessible spaces,inspecting ipelines, drains and sewers. Vicor’s product was an ideal solution for the crawler, not only being small and lightweight, but also providing a rugged and robust power supply, perfectly suited to the most challenging environments. Additionally, we were able to condition the power and address the issues of voltage transients that are associated with running off a 600m cable.

Read more »

28 V Military COTS Input Filter

28 V Military COTS Input Filter

The M-FIAM5B: this recently introduced 28 V input filter provides superior transient immunity to its predecessors. Requiring minimal external components when used with Vicor’s 2nd Gen DC-DC converters the M-FIAM5B meets MIL-STD-704E input requirements as well as providing EMI filtering to MIL-STD-461E. Other features include a 20 A output capability, inrush current limiting and remote enable/disable. Measuring only 56 x 58 x 13 mm The M-FIAM has proved popular in ground mobile military systems. Download a datasheet

Read more »

1st Generation Modules Go Underground

1st Generation Modules Go Underground

This highly sophisticated piece of inspection equipment crawls remotely around small and inaccessible spaces,inspecting ipelines, drains and sewers.   Vicor’s product was an ideal solution for the crawler, not only being small and lightweight, but also providing a rugged and robust power supply, perfectly suited to the most challenging environments. Additionally, we were able to condition the power and address the issues of voltage transients that are associated with running off a 600m cable.

Read more »

Our Web Site Just Got Better

We have overhauled the tools on our web site.  You can now get help with selecting the right products and accessing our custom design capabilities.  All online.  If you would like to talk to one of our technical experts, we’ve made that easier, too.  Product configurator for your power supplies Our online product configurator is a great tool for design engineers. Assisting you with the product selection process, the programme quickly leads you to the most suitable power supply solution for your application from the thousands of standard products Vicor offers. Depending on your input/output...

Read more »

Vicor to be RoHS Compliant This Year

In February 2003 the EU introduced legislation restricting the use of certain hazardous materials in electrical and electronic equipment placed on the market after 1st July 2006. Called the RoHS directive the legislation restricts six environmentally hazardous materials including lead, mercury, cadmium and hexavalent chromium. Vicor is on track to be compliant with RoHS during 2005 and different product families will achieve compliance at different dates in 2005. Vicor will be introducing RoHS compliant products that do not compromise form, fit or function, and performance and reliability will meet or exceed that of current...

Read more »

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected

 

Hot Topics

Learn more about these important power design challenges: