Wide Input DCM Family Meets Needs of Today’s Rail Applications

Wide Input DCM Family Meets Needs of Today’s Rail Applications

Today we announced a family of next generation of DC-DC Converter Modules (DCMs) in ChiP packaging technology.   With a very wide input range (43 – 154V)

Read more »

Do Modern Tools Make Agile Power Design Possible?

An agile approach to software development was first popularized by the Manifesto for Agile Software Development, written in 2010, and today most software development teams use an agile framework.

Read more »

Why Today’s Applications are Moving to 48V

Why Today’s Applications are Moving to 48V

Designers of electronic systems are continually being tasked to increase the functionality of their products, whether it be more processing capability, higher data rates, increased torque or brighter LEDs.

Read more »

BCM: The Ideal Power Component to Enable PoE

BCM: The Ideal Power Component to Enable PoE

Power over Ethernet (PoE) refers to several standard and proprietary systems that use twisted pair Ethernet cabling to provide both power and a network connection.

Read more »

New 24V Cool-Power ZVS Buck Regulator Provides Pin Compatibility for 48V Migrations

New 24V Cool-Power ZVS Buck Regulator Provides Pin Compatibility for 48V Migrations

Today we announced the PI3325-00-LGIZ, the latest addition to the PI332x family of Cool-Power ZVS Buck Regulators. The new regulator addresses the need for pin compatible 24V Direct to PoL solutions

Read more »

Electronic Products Award for our Power-on-Package Solution

Electronic Products Award for our Power-on-Package Solution

We are honored to have received an Electronic Products’ Product of the Year award for our Power-on-Package modular current multipliers (MCM), which represents yet more recognition for this revolutionary technology.

Read more »

EDN Names a Vicor Power Component in the Hot 100 List for the Third Consecutive Year

EDN Names a Vicor Power Component in the Hot 100 List for the Third Consecutive Year

We’re delighted that a Vicor power component has been included in the EDN Hot 100 Products for the third consecutive year.

Read more »

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected

 

Hot Topics

Learn more about these important power design challenges: