Why Power Density is Important

Why Power Density is Important

Power density is a key metric for power system designers. Although it’s obvious that wasting space makes little sense, increasing the power density (and therefore decreasing power system size) is a valuable activity

Read more »

Artificial Intelligence Requires a Fresh Look at Power Optimization

Artificial Intelligence Requires a Fresh Look at Power Optimization

The huge gains in processing performance achieved in recent years have begun to unlock the vast potential of artificial intelligence (AI), propelling it from nascent technology enabling image and speech recognition applications

Read more »

5 Things You Should Know About DC Power

5 Things You Should Know About DC Power

Most modern electronic systems are powered by DC voltages. DC supplies are so common it’s easy to ignore the basics.

Read more »

New Power-on-Package MCM Can Deliver Peak Currents of up to 1000A

New Power-on-Package MCM Can Deliver Peak Currents of up to 1000A

Power-on-Package (PoP) is a new approach that overcomes the obstacles associated with delivering high currents to CPUs or GPUs (or simply XPUs) through the “last inch”.

Read more »

How Vicor is Smoothing the Transition to 48V

How Vicor is Smoothing the Transition to 48V

The increasing power requirements of modern systems, the demand for higher efficiencies and the need to achieve this with limited space means power developers are reconsidering the way they design systems.

Read more »

Meeting Rail Reliability Requirements for Driver Display and Control Systems

Meeting Rail Reliability Requirements for Driver Display and Control Systems

Engineers developing systems for train operating companies always have to have safety and reliability at the the top of their design goals. This is particularly true for designers of the driver display and control

Read more »

Wide Input DCM Family Meets Needs of Today’s Rail Applications

Wide Input DCM Family Meets Needs of Today’s Rail Applications

Today we announced a family of next generation of DC-DC Converter Modules (DCMs) in ChiP packaging technology.   With a very wide input range (43 – 154V)

Read more »

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected

 

Hot Topics

Learn more about these important power design challenges: