Product Update

New Mid-Power 48 Vin Micro Modules

September 5, 2006
By
New Mid-Power 48 Vin Micro Modules

Vicor has added six mid-power Micro DC-DC converters to the 48 Vdc input family: a 50 W model at 3.3 Vout and 75 W models at 12, 15, 24, 28, and 48 Vout. The modules – which incorporate Vicor’s patented low-noise zero-current and zero-voltage switching (ZCS/ZVS) – are appropriate for power system applications in distributed power, medical, ATE, communications, defence, and aerospace. With these new models, the 48 Vin Micros family now comprises 16 models with output voltages from 2 to 48 Vdc and power levels from 50 to 150 W. The converters operate...

Read more »

New Mid-Power Micro Modules

April 1, 2006
By
New Mid-Power Micro Modules

Vicor has added seven mid-power Micro DC-DC converters to the high-density 300 Vdc input family: two 50 W models, one at 3.3 Vout and 5 Vout, and five 75 W models at 12, 15, 24, 28, and 48 Vout. The modules are appropriate for designing off-line power systems for industrial and process control, distributed power, medical, ATE, communications, defense, and aerospace applications. The addition of these modules doubles the size of the high-power density 300 Vin Micro family, which previously consisted of 100 W at 5 Vout, and 150 W at 12, 15, 24,...

Read more »

Vicor is Now Shipping RoHS Compliant Products

January 4, 2006
By

Customers using Vicor products can decide for themselves the date that they wish to transition to RoHS compliant manufacturing processes. Whilst the European Community has established a date of 1st July 2006 for full RoHS compliance, some customers may wish to transition immediately whilst others in market areas such as Defence and Telecoms, which are generally excluded, may wish to delay transition. For our first generation VI-200 and VI-J modules Vicor has introduced new VE- part numbers that allow customers to specify RoHS compliant product. For our 2nd Generation products, specifying a -G suffix...

Read more »

High-boost Harmonic Attenuator Module

October 7, 2005
By

  Vicor’s high-boost VI-HAM is a universal AC input, PFC front-end module that has been optimised for use with Vicor’s V375 series of DC-DC converters. A single high-boost VI-HAM may be used with any combination of V375 series DC-DC converters up to 600 Watts, resulting in a power conversion system with high power density, few components, and low cost Parallelable versions of the VI-HAM are available for applications requiring over 600 Watts of output power. In addition, the high-boost VI-HAM is fully compatible with Vicor’s VI-26x and VI-J6x series DC-DC converters, giving designers the...

Read more »

EMI Input Filters Compatible with Most DC-DC Converters

June 7, 2005
By

The QPI family of active EMI filters provides conducted common-mode (CM) and differential-mode (DM) attenuation from 150 kHz to 30 kHz. The proprietary active filtering circuit provides superior attenuation for typical power conversion frequencies and supports PICMG ® 3.0 ATCA requirements. The QPI-4 and QPI-6 meet the specifications for the telecom bus: range 36-76 V including 100 V, 100 ms surge capability. Rated at 7 and 14 A, the products support single or multiple DC-DC converters requiring up to 672 W of input power at 48 V input. The QPI-3 and QPI-5 operate over...

Read more »

28 V Military COTS Input Filter

April 19, 2005
By
28 V Military COTS Input Filter

The M-FIAM5B: this recently introduced 28 V input filter provides superior transient immunity to its predecessors. Requiring minimal external components when used with Vicor’s 2nd Gen DC-DC converters the M-FIAM5B meets MIL-STD-704E input requirements as well as providing EMI filtering to MIL-STD-461E. Other features include a 20 A output capability, inrush current limiting and remote enable/disable. Measuring only 56 x 58 x 13 mm The M-FIAM has proved popular in ground mobile military systems. Download a datasheet

Read more »

28 V Military COTS Input Filter

March 1, 2005
By

The M-FIAM5B: this recently introduced 28 V input filter provides superior transient immunity to its predecessors. Requiring minimal external components when used with Vicor’s 2nd Gen DC-DC converters the M-FIAM5B meets MIL-STD-704E input requirements as well as providing EMI filtering to MIL-STD-461E. Other features include a 20 A output capability, inrush current limiting and remote enable/disable. Measuring only 56 x 58 x 13 mm The M-FIAM has proved popular in ground mobile military systems.  Download a datasheet

Read more »

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected