Technical Articles

Meeting Conducted Noise Standards

March 30, 2012
By
Meeting Conducted Noise Standards

Finding an efficient, compact solution to meeting EMI requirements is a greater challenge than ever.

Read more »

Power Distribution Solutions for Densely-Populated PCBs

March 5, 2012
By
Power Distribution Solutions for Densely-Populated PCBs

As electronic PCBs become more densely packed and supply rail voltages proliferate, delivering the right power to all on-board devices with optimal space and power efficiency becomes essential. This article looks at developments in power distribution architecture and device technology that allows designers to achieve this optimization. As the electronics industry has developed, some inexorable trends have become apparent. Boards decrease in size and become more densely populated. Supply voltages demanded by on-board IC devices such as CPUs, DSPs, FPGAs, logic and memory have proliferated and there is a tendency towards lower levels such...

Read more »

Distributed Power Architecture: What’s the Problem?

March 1, 2012
By
Distributed Power Architecture: What’s the Problem?

Since the 1980s the bricks of distributed power architecture (DPA) have delivered the classic functions of DC-DC converters (isolation, voltage transformation and regulation) to the point of load. But …at a price in terms of premium space and cost.

Read more »

Defense Power Market Trends

February 24, 2012
By
Defense Power Market Trends

Vicor’s Kai Johnstad recently sat down with John McHale, editor of Military Embedded magazine, to discuss trends in the defense power market.  His observations, along with those of other power players, have just been published online in the feature article: Military Embedded Systems: Power electronics designs trending smaller and more efficient.

Read more »

How to Ensure DC-DC Converter Stability

February 6, 2012
By

Most power system designers are aware that the impedance of their power input source should be small compared to the input impedance of their switch-mode DC-DC converter to ensure its stable operation. Also, many designers connect a large electrolytic capacitor across their DC-DC converter input to further increase stability. This article explains why these factors are important and offers designers advice on how to comply with them. Read full PDF article: How to ensure DC-DC converter stability

Read more »

Why Choose Active ORing Instead of a Traditional Diode?

December 1, 2011
By
Why Choose Active ORing Instead of a Traditional Diode?

An interview with Chester Firek, Senior Product Marketing Manager for the Vicor Cool-ORing family of Active ORing  power management solutions. The discussion covers the advantages and challenges of Active ORing over traditional diode solutions. There’s also a white paper and Cool-ORing family product matrix at the end of the post.

Read more »

Background to Factorized Power Architecture

November 25, 2011
By
Background to Factorized Power Architecture

Supplying power to early electronics systems was relatively straightforward and could typically be accomplished with a single silver box AC-DC supply. However as system performance, power density and load voltage proliferation steadily increased, more sophisticated power systems architectures became necessary. This article looks at this evolution and introduces Factorized Power Architecture, which allows designers to meet the challenges of today’s high-performance electronics. Some History and Some Problems In the beginning, there was 5 V, and it was good. In the mid Eighties you could build a 19” VMEbus system with several MC68000 processor boards,...

Read more »

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected