Applications

New Tram-Trains Using Tyres

February 16, 2006
By
New Tram-Trains Using Tyres

This new rubber-tyred vehicle system takes bus and tramway and combines the advantages of the two systems: better stability, a smoother ride for travellers, only one central rail, more flexibility and, with a diesel engine, it can be used on every road. Vicor modules (VI-J00 products) are used in this modern system of transportation. With a wide input voltage range of 18 – 36 Vdc, a high reliability (MTBF), low size and weight, and ease of use, the Vicor modules provided the ideal solution.

Read more »

Electric Vehicle

December 19, 2005
By
Electric Vehicle

In a recent application, the customer used two DC-DC converter modules, in parallel with current sharing and battery charging circuitry to provide power from a high voltage battery to the Smart Car’s standard 12 V electric system. The 316 Vdc battery is fitted in an insulated container under the car’s floor to provide traction via compact electric motors, instead of the normal petrol engine. In short, Vicor modules are being used as a solid-state alternator. Although the car has a small 12 V battery, to supply peak power and emergency back up, the two modules...

Read more »

Display In-Flight Simulator for Helicopter

December 15, 2005
By
Display In-Flight Simulator for Helicopter

Pilots around the world regard flight simulation as the closest thing to the true experience of flight. One Vicor customer specialises in the design, manufacture and integration of high-resolution display systems. Applications include simulation, command and control, and virtual reality. The basic characteristics of the display – resolution, field-of-view, brightness and contrast – are optimized to meet the most rigorous training scenarios, like landing and takeoff for pilot training, complex combat scenarios, air-to-air, air-to-ground.   Vicor has various applications in this market, using our easily configurable power supply products, PFC MegaPACS. The truly user configurablity of...

Read more »

Speedometer for Buses and Subway

December 8, 2005
By
Speedometer for Buses and Subway

Vicor modules (VI-J00 products) are used to redesign speedometers for urban transport such as buses and subway trains. Using the ‘T’ input voltage range, Vicor modules are very well suited to the transportation field. ‘T’ input voltages range from 66 to 160 Vdc and fit with 72 Vdc; 96 Vdc, and 110 Vdc, with the same part numbers. Vicor modules were suitable for this project because of the wide input voltage range: 66-160 Vdc. The low storage and operating temperatures were also of benefit to the client; the baseplate can be put onto a...

Read more »

Get Your Ticket Here!

July 10, 2005
By

When using public transport such as trains, buses or trams, you could be buying your ticket from a machine powered by Vicor. At a public bus or railway station, ticket machines have to tolerate all weather conditions, ranging from the freezing cold temperatures of long winters in Finland or Norway, to very hot summers in Spain or Italy. Because Vicor modules operate from -55ºC to +100ºC, they are ideally suited to this particular application. Inside a bus or tram, a ticket machine has to be able to withstand shock and vibration; because all Vicor...

Read more »

Laser for 3D Glass Engraving

May 20, 2005
By

You may have already seen these nice little glass cubes with engraved 3-dimensional faces, animals, machines etc. They are manufactured by focusing a high power laser beam inside the glass. The energy of the laser beam causes micro explosions in the glass. The result is small white dots, and with hundreds of these dots a 3-dimensional picture appears inside the glass. Laser diodes are not only very expensive but also quite sensitive. Precise output regulation is necessary to control the current into the laser diodes. Vicor’s product was an ideal solution because of its...

Read more »

PFC MicroS: Winning Combination of High Density, Low Profile

May 5, 2005
By
PFC MicroS: Winning Combination of High Density, Low Profile

One customer uses two different PFC MicroS configurations in a semiconductor test system. The system is a very large climatic chamber that is configurable to allow the test of different semiconductor families. Dependent upon the type of DUT (device under test) the configuration of the power system is adapted to the task. The power system has three 3-phase 10KW main transformers that independently power the climatic chamber compressor, the control system and the test system. The test system uses 48 channels and each channel has its own dedicated test board that is capable of...

Read more »

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected