Communications

Compact Power for a Low-Profile Antenna Array

September 29, 2017
By
Compact Power for a Low-Profile Antenna Array

As the mobile phone market has matured and smartphones have become an indispensable part of daily life, people’s expectations for fast, reliable data access have escalated.

Read more »

48 V Power System for Distributed Antennae

December 19, 2016
By
48 V Power System for Distributed Antennae

As the mobile phone market has matured and smartphones have become an indispensable part of daily life so our expectations for fast, reliable data access have escalated.  

Read more »

A Power Solution for Line Cards

Power systems have been thought of as a commodity in applications such as line cards. Increasing density means that this lack of focus makes it difficult for power engineers

Read more »

The PFM and AIM Meet Height Constraints of PBX Application

May 27, 2016
By
The PFM and AIM Meet Height Constraints of PBX Application

The PowerBlog has covered the benefits of the low profile packaging we offer for our range of power components, and recently they came to the rescue of a customer

Read more »

Vicor Continues Support for 48 V in Servers and Data Centers

April 18, 2016
By
Vicor Continues Support for 48 V in Servers and Data Centers

At the OpenPower Summit we announced more products to enable the transition to 48 V power distribution in computing applications, launching two new VTM current multipliers.

Read more »

The PFM Enables Small Cellular Base Stations

March 9, 2016
By
The PFM Enables Small Cellular Base Stations

Consumers and businesses expect cellular network coverage to be ubiquitous. In offices, shopping centers and other busy locations, they are no longer prepared to accept dropped calls or even slow data rates. To fill in gaps in coverage, mobile operators – and increasingly businesses themselves – are installing small cells.

Read more »

Communications Applications No Longer Need Isolated Bus Converters

Communications Applications No Longer Need Isolated Bus Converters

Communications infrastructure equipment has traditionally used lead-acid batteries as a backup supply, which requires the batteries to power a positive referenced 48 V distribution system to avoid corrosion (cathodic protection). As this -48 V supply is used to power +48 V electronics, isolation between the batteries and the communication electronics is required. So the use of isolated bus converters became standard practice in these applications. With modern communications systems merging with server technology, and the communication portion moving from electrical to optical systems, today’s equipment can use negative referenced+48 V backup, meaning isolation is...

Read more »

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected