Join Vicor at the GPU Technology Conference #GTC18

March 15, 2018
By

GTC 2018 - Meet VicorJoin us at GTC 2018, the premier AI and deep learning conference, March 26-29 in Silicon Valley. Vicor will be demonstrating its latest Power-on-Package solutions supporting the power needs of CPUs and GPUs for Artificial Intelligence (AI).

The Vicor Power-on-Package solution provides unprecedented power density, efficiency, and delivery critical to maximizing AI processor performance. In addition, Power-on-Package can enable lower power distribution losses and higher server densities within AI server racks by employing 48V vs the use of conventional 12V. At the GTC booth, Vicor will also be demonstrating additional products supporting various conversion needs throughout power chain for datacenter and automotive AI applications.

Contact us today to set up a personal meeting.

As a GTC sponsor we are pleased to offer a discount code for 20% off any pass: GMXGTC18. To register or for more information visit https://www.nvidia.com/en-us/gtc/.

Event:   GPU Technology Conference (GTC 2018)
Location: San Jose, CA
Dates:   March 26-29, 2018
Booth: 732

Tags:

Comments are closed.

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected