DCM DC-DC Converters in ChiP Package Available with ±1% Regulation

October 4, 2017
By

Today we extended our family of isolated, regulated DC-DC converter modules (DCMs) in ChiP packages, with a range of components that offer ±1% voltage regulation. The new series of DCMs are initially offered with 28V, 270V, and 275V nominal input voltages (see table below showing the new family).

DCMs with 1% RegulationThese products are aimed at a variety of applications that require tighter output voltage regulation, including UAV, ground vehicle, radar, transportation and industrial controls. The new DCMs can be used without additional regulators in applications where the standard ±3% regulation is not sufficient.

High Power Density and Efficiency

The ChiP DCM can operate from a wide range unregulated input to generate an isolated DC output. With its high frequency zero-voltage switching (ZVS) topology, the DCM converter consistently delivers high efficiency across its entire input voltage range and unrivaled power densities of up to 1,032 W/in3. All these families are available in M-Grade, which provides operation down to -55°C.

New DCM Family with 1% Regulation

New DCM Family with 1% Regulation (click to enlarge)

ChiP Packaging Technology

Vicor’s ChiP packaging technology sets best-in-class standards for a new generation of scalable power modules. Leveraging advanced magnetic structures integrated within high density interconnect (HDI) substrates with power semiconductors and control ASICs, ChiP package technology provide superior thermal management that uses both sides of the package to deliver unprecedented power density. The thermally-adept ChiP package enables customers to achieve low cost power system solutions with previously unattainable system size, weight and efficiency attributes, quickly and predictably.

More Information

 

Tags: , , ,

Comments are closed.

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected