New 20A, 48V ZVS Regulators for Lighting, Automotive and Communications

September 20, 2017
By

Our existing Cool-Power 48V ZVS 20A Buck Regulator portfolio offers 48V direct-to-PoL conversion without compromising on efficiency or power density. To accommodate the demand for higher powers in many applications including lighting, communications, automotive equipment, and datacenter, we announced today the PI3523-00-LGIZ (PI3523), a 48 VIN, 3.3 VOUT nominal Buck Regulator capable of supplying up to 22A.

48v direct to pol family

8V Cool-Power ZVS Buck Regulators. New products in green (click to enlarge)

Like all Cool-Power ZVS Regulators this new component is designed to be easy to use while delivering high power density and high efficiency. The new component extends the PI352x family of 48V input, 20A solutions that span 2.2V – 14V, and complements the previously released 10A 48 VIN PI354x family, enabling scalable power options for 48V direct to point-of-load (PoL) applications. The PI352x portfolio extends performance by delivering twice the power of the PI354x regulators using only a 40% larger package, while retaining all features of the lower-power family.

zvs buck regulatorsThe PI3523 requires only an output inductor and minimal passives for a complete cost effective design that consumes less than 740 mm2 of PCB space. PI352x regulators can easily support higher current loads as they can be paralleled with minimal external components. The new ZVS Regulators help ensure first pass design success with best-in-class performance.

Tags: , , ,

Comments are closed.

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected