Two New DCMs in a VIA Package

February 7, 2017
By

New DCMs in VIA Packaging (highlighted in green)

Two new DCMs in a VIA Package have been added to our range of DCM Converter Modules.

Aimed at a variety of applications, including industrial and communications systems, these new products are: 

  • a 48 V input nominal module (36-75V range) in a 3414 VIA package (measuring 85.9 x 35.6 x 9.4 mm) with a 28 V / 320 W output
  • a 300 V input nominal module (200-420 range) in a 3714 VIA package (measuring 95.3 x 35.6 x 9.4 mm) with a 28 V / 500 W output, achieving a power density up to 257 W/in³  

The DCM in a VIA Package is a ruggedized modular DC-DC converter that operates from an unregulated, wide range input, to generate an isolated and regulated high efficiency output, with much higher power densities than competitive products. The new DCMs offer power system engineers a ‘better brick’, with their enhanced functionality that incorporates EMI filtering, transient protection, inrush current limiting, and a secondary-referenced control interface for trim, enable and remote-sensing. Configurations are available for both on-board mounting and for chassis mounting.

Tags:

Comments are closed.

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected