Three New 48 V Input DCMs in a VIA Package

December 13, 2016
By

New DCMs in VIA Package

New DCMs in VIA Packaging Technology (click to enlarge)

We’ve expanded our range of DC-DC Converter Modules (DCMs) with three new modules with a 48 V nominal input (36-75 V range) in a 3414 VIA package (85.9 mm x 35.6 mm x 9.4 mm). These new power components deliver output voltages of 12, 24, and 48 V, with power levels of 320 W, achieving a power density up to 183 W/in3. These new DCMs are ideal for a wide variety of applications, including industrial and communications systems.

The DCM in a VIA Package is a ruggedized modular DC-DC converter operating from an unregulated, wide range input, to generate an isolated and regulated high efficiency output with much higher power densities than competitive products. The new DCMs are flexible power components, offering power system engineers a “better brick” with their enhanced functionality that incorporates EMI filtering, transient protection, inrush current limiting, and a secondary-referenced control interface for trim, enable and remote-sensing. Configurations are available for both on-board mounting and for chassis mounting.

Tags: , ,

Comments are closed.

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected