Meet us at electronica 2014

November 4, 2014
By

electronica logoWe will be exhibiting next week at electronica – the world’s leading trade fair for electronic components, systems and applications. If you’re able to join us in Munich, you’ll be able to discuss recent innovations with our engineers.

Visitors to the show will also be able to attend the presentations we are giving during the following forums:

  • High Performance and Short Lead-time: Cost-effective, Custom DC-DC Power
    – Wednesday, November 12, 11:00 – 11:30AM, Exhibitor Forum, Hall B5, 151
  • No-compromise AC-DC Power System Design Using Modular Component Technology
    – Wednesday, November 12, 11:30AM – 12:00PM, Exhibitor Forum, Hall B5, 151
  • HVDC Distribution & Conversion in Datacenters, Aerospace, Microgrids & Transportation
    – Wednesday, November 12, 12:00 – 12:30PM, Exhibitor Forum, Hall B5, 151
  • Making Power Design Easy for the Embedded Engineer: Industry Trends in Automated Power Component Selection, Power Device Modeling, and Power System Modeling
    – Wednesday, November 12, 4:00 – 4:30PM, Exhibitor Forum, Hall B5, 151
  • 48 V is the New 12 V: Increase System Density and Efficiency Using 48 V
    – Thursday, November 14, 4:00 – 4:30PM, Embedded Forum, Hall A6

For more information about our presence at the show, check the blog on Tuesday 11 November, when we will be posting an update from the show floor.

Tags: , , , , , ,

Comments are closed.

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected