Our Solution Selector Widget is Now Even Better

October 6, 2014
By

We released the first version of the embeddable PowerBench Solution Selector widget back in July 2012. At that time the tool only supported DC-DC converters, but many websites took advantage of our invitation to steal the code, and used it on their pages.

Recently we updated the solution selector to support AC-DC as well as DC-DC converters, and a new widget is now available. As before, you can specify the input and output voltages required (or choose a fixed ratio converter for a given set of input voltages), specify the output in terms of power or current, and select whether isolation is required. The additional option to choose AC-DC in addition to DC-DC, however, opens the widget up to an even greater range of applications.

We’ve made the widget freely available, so please do “steal this widget”, or upgrade the previous version if you’ve already put it on your website. To use the widget, simply past the following code onto the page that you’d like it to appear:

<iframe src=”http://sapps.vicorpower.com/SolutionSelector/web/extInit.do?appTitle=&format=narrow” frameborder=”0″ marginwidth=”0″ marginheight=”0″ scrolling=”no” width=”217″ height=”316″></iframe>

 

 

Tags: , ,

Comments are closed.

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected