Video Explains How New BCM Helps to Enable HVDC Architectures

January 15, 2014
By

We have just announced the launch of our new Bus Converter Modules (BCM®) based on the new Converter Housed in Package (ChiP) platform. The new devices deliver 48 VDC from a nominal input of 380 VDC with 98% efficiency, making them ideal components for high voltage DC (HVDC) power distribution.

In this video, Maurizio Salato, Director of Systems Engineering at Vicor, explains the functionality of the new devices, how the new BCM can be used to create very efficient HVDC power system architectures and the benefits of the approach for a range of different applications.

 

 

More information:

Tags: , , , ,

Comments are closed.

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected