1200 W Ruggedized Power Supply Now Available

December 14, 2012
By
Crossbow 1200 W DC-DC power supply

Crossbow 1200 W DC-DC Power Supply

Mission Power Solutions, a Vicor Custom Power design center, has released its new Crossbow 1200 W DC-DC power supply [no longer available].  This modular and highly versatile system is designed to meet the demanding requirements of military, aerospace and industrial applications.

The Crossbow incorporates Vicor’s Zero Current Switching/Zero Voltage Switching power bricks into a fan-cooled power supply, measuring 5 x 7 x 12.5 inches (127 x 178 x 318 mm), that is optimized for use in compact enclosures and space-constrained airborne and vehicle environments where temperature, shock and vibration conditions can be severe.

Key features of Crossbow:

  • One to six output voltages, with each output voltage independently configurable from 3.3 VDC to 48 VDC
  • Full rated output power of 1200W, ambient operating temperatures up to 65oC
  • Multiple units can be paralleled to provide higher power outputs
  • Operates from a 28 VDC prime power source
  • Compliant with MIL-STD-704E/F and MIL-STD-1275A/B/D standards for steady-state and transient voltage variations in aircraft and ground-vehicle power systems
  • Ruggedized to withstand shock and vibration in conformance with MIL-STD-901D
  • Input reverse polarity protection and inrush protection
  • Compliance with MIL-STD-461E for electromagnetic interference
  • Remote sensing, short circuit protection, and overvoltage and overtemperature protection
  • Optional conformal coating is available also

For more information, visit Vicor Custom Power – Mission Power or contact sales@mpwrs.com

Tags: ,

Comments are closed.

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected