MAXI MIL-COTS DC-DC Converters

June 2, 2008
By

A new family of MAXI MIL-COTS DC-DC converters allows designers to specify one converter for 12V and 24V vehicle battery systems. The 28V DC-DC Maxi converters feature a wide input range of 10V to 36V with eight different output voltage options and maximum power of 200W. Full encapsulation, using Vicor’s proprietary spin-fill process, ensures void-free encapsulation which protects the modules even in harsh environmental conditions.

Comments are closed.

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected