New 24 Vin Wide Input Range DC-DC Converters Launching this Month

December 14, 2007
By

The new 24 V input series has a wide input range of 10-36 V and are targeted for applications requiring 12 V or 24 V, which are typical for battery systems in vehicles. They can be used in a variety of vehicle applications including lighting, communications, portable test equipment, displays, and control systems. The low-noise ZCS topology greatly reduces the design effort and filtering costs required for power converters to meet agency conducted emissions requirements.

The new series offers 16 different output voltages ranging from 3.3 V to 48 V with a maximum power of 50 W, and four different environmental grades Packaging options include a flangeless model (SlimMod), a flangeless model with an integral heat sink (FinMod), and a chassis mount housing with screw/lug wiring interface (BusMod).

The modules, which are optionally available in RoHS compliant models, are a compact 57.9 x 61.0 x 12.7mm in size.

Click here for the datasheet

Comments are closed.

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected