Expansion of Mid-power 24 Vin Mini Modules Family

June 6, 2007
By

Vicor has added nine mid-power Mini DC-DC converters to the 24 Vdc input family: a 100 W model at 3.3 Vout, 150 W models at 5, 12, 15, 24, 28, 36, and 48 Vout. A 200 W model at a new standard 36 V output has also been added. The modules – which incorporate Vicor’s patented low-noise Zero-Current and Zero-Voltage Switching (ZCS/ZVS) – can be used as a cost-effective option in a variety of applications, including industrial or process control, distributed power, medical, ATE, communications, defence, and aerospace. Low-noise ZCS/ZVS greatly reduces the design effort and filtering costs required for power converters to meet agency conducted emissions requirements.

With these new models, the 24 Vin Mini family now comprises 16 models with output voltages from 3.3 to 48 Vdc and power levels from 100 to 200 W. The converters operate from 24 V nominal input, with an input range of 18 V to 36 V. Efficiencies range up to 89% for the higher output voltages. These models are available in five different environmental grades, with six different pin options and three baseplate options. They can be configured in any combination in Vicor’s Custom Module Design System at www.vicorpower.com.

The modules, which are optionally available in RoHS compliant models, are a compact 57.9 x 55.9 x 12.7 mm in size, with a height above board of 10.9 mm.

Download a datasheet

Comments are closed.

Find out more about our Cool-Power Buck Regulators subscribe to vicor newsletter Contact Us

Get Connected