The M-FIAM5B: this recently introduced 28 V input filter provides superior transient immunity to its predecessors. Requiring minimal external components when used with Vicor’s 2nd Gen DC-DC converters the M-FIAM5B meets MIL-STD-704E input requirements as well as providing EMI filtering to MIL-STD-461E.
Other features include a 20 A output capability, inrush current limiting and remote enable/disable. Measuring only 56 x 58 x 13 mm The M-FIAM has proved popular in ground mobile military systems.